SOUTHWIRE, 14/3 SJEOW 6' BLACK GARAGE AND WORKSHOP REPLACEMENT POWER SUPPLY CORD

Southwire #: 9857SW0008 Model #: 9857SW0008

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MEDIUM DUTY
  • REPLACEMENT CORD
  • EXTRA DURABLE
  • STURDY
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 9857SW0008 9857SW0008
Model # 9857SW0008 9857SW0008
UPC # 029892098575 029892098575
Depth 6.0 15.24 inch cm
Product Weight 0.755 0.34 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 6 182.88
Gauge 14/3 14/3
Jacket Color BLACK BLACK
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;