3'STOW YEL "Y", BLK 125/250V 30A L14-30P TO (2) LITED 20A 125V 5-20R

Southwire #: 19348802 Model #: 19348802

Southwire offers a variety of adapters for generators, converting receptacles or outlets for multiple uses.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • LOCKING PLUG
  • RUGGED
  • WEATHERPROOF
  • 20 Amps, 125 Volts

Specifications

Stock # 19348802 19348802
Model # 19348802 19348802
UPC # 029892335243 029892335243
Product Height 10.0 25.40 inch cm
Product Width 3.69 9.37 inch cm
Depth 3.0 7.62 inch cm
Product Weight 2.6 1.18 lbs kg
Maximum Amps 20 20
Cord Length (ft) (cm) 3 91.44
Gauge 10/4 10/4
Jacket Color BLACK BLACK
Material STOW STOW
Plug Configuration NEMA L14-30P NEMA L14-30P

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;