GENCORD, 10/4 SJTW 20' BLACK TWLOCK L14-30P/R SW

Southwire #: 65172840 Model #: 65172840

Southwire 65172840 20-Foot 30Amp Generator Cord, 10-Gauge Heavy Duty Electrical Power Cable with L14-30 Locking Plug, 125V / 250V, Yellow, Black

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 30 Amps
  • 125 Volts
  • 10
  • 20 FOOT, 10 GAUGE GENERATOR CORD ideal for extending for use with RVs, campers, motorhomes and campgrounds
  • HEAVY DUTY cord jackets and molded connectors are crafted to withstand the elements
  • WEATHER RESISTANT to various conditions, chemicals, moisture and abrasions
  • NEMA L14-30 PLUG AND RECEPTACLE
  • TWIST LOCKING PLUG AND CONNECTOR helps avoid cords coming undone and lock tightly for secure use

Specifications

Stock # 65172840 65172840
Model # 65172840 65172840
UPC # 032886718694 032886718694
Depth 20.0 50.80 inch cm
Maximum Amps 30 30
Cord Length (ft) (cm) 20 609.60
Gauge 10/4 10/4
Jacket Color YELLOW YELLOW
Material STW STW
Plug Configuration NEMA 1-15P NEMA 1-15P

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;