The Tie That Beats All Ties™

Feb 5, 2015

Southwire strengthens its wire accessory category by adding an innovative cable tie that is simply the most versatile on the market today. Its patent pending design eliminates the need to carry wire, hose, and loop clamps along with countless other items required to get the job done.  This allows the end-user to mount, bundle, and hang cables and cords more efficiently and conveniently. Tom Owen, Universal Cable Tie’s President and inventor says,

“We are very excited about the partnership with Southwire. Their presence in the wire and cable industry and proven track record of bringing innovative product solutions to the market is a win/win for all involved.”

Used to quickly secure wire bundles and harness components, the Cable Tie design features convenient pass through slots for securing the cable tie. Furthermore, Southwire’s Heavy Duty Cable Ties resist splitting, a common occurrence among tradition ties, allowing a secured bundle. Molded from 6/6 Nylon, the Cable Ties are designed to function in a wide range of temperatures from 32°F (0°C) to 185°F (85°C). These ties are offered in a range of sizes and tensile strengths meeting the needs of almost all electrical, VDV, OEM, and MRO applications. This innovative cable tie could definitely be The Tie That Beats All Ties™.

Southwires’ Tools & Assembled Products are available nationwide at retail outlets, electrical wholesale facilities, and tool supply houses. For more information on the Cable Tie call 1- 855-SWtools.

To learn more about Southwire’s Heavy Duty Cable Ties, check out these links:

CT90 Heavy Duty Cable Tie: 90 lb.

CT50 Heavy Duty Cable Tie: 50 lb.