FLAT PLASTIC, 1 GANG, WHITE COVER, WHITE BASE, MULTI-USE WEATHERPROOFCOVER 18-IN-1, 8 PCS PER CARTON p-P1GFC-W P1GFC-W

Southwire #: P1GFC-W Model #: P1GFC-W

Southwire Weatherproof Non Metallic Multi Use Covers meet meet the UL requirement for damp locations. It is made with engineered plastic with UV protection suitable for long lasting for outdoor application. It is versatile and can be use for multiple applications to cover various devices. The cover is easily installed.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Approved for Damp Locations
  • Easy to install to electrical junction box and easy to use
  • Various adapter options for multiple wiring devices configurations 18-IN-1
  • Attached gasket and stainless steel mounting hardware included
  • Lockable to secure
  • Color: White

Specifications

UPC # 032886119736 032886119736

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;