Class 4 Receiver 2.5kW 56VDC IP66 p-CLRX2K56VDC CLRX2K56VDC

Southwire #: CLRX2K56VDC Model #: CLRX2K56VDC

This Class 4 receiver delivers 2.5 kW of 56 VDC output in a rugged, IP66‑rated outdoor enclosure designed for Class 4 fault‑managed power systems. Its durable construction withstands harsh environmental conditions, making it ideal for powering remote infrastructure, broadband networks, and industrial systems. With seamless integration into Southwire’s Digital Electricity® architecture, it brings resilient, high‑capacity DC power to mission‑critical outdoor deployments

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides 2.5 kW of 56 VDC output to support demanding outdoor loads requiring long‑distance, high‑capacity DC power delivery
  • IP66‑rated enclosure enables reliable operation in harsh environments, including exposed outdoor and industrial locations
  • Wall‑mount design supports streamlined installation for distributed outdoor power nodes in broadband, IoT, and industrial systems
  • UL‑certified for Class 4 systems, ensuring monitored, fault‑managed operation without compromising power capacity or reach

Specifications

Model # CLRX2K56VDC CLRX2K56VDC
UPC # 032886797699 032886797699
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;