4" RND FAN RATED BOX 2-1/8"DP FB BRKT p-54171-CF 54171-CF

Southwire #: 54171-CF Model #: 54171-CF

4 in round 1-1/2 in deep boxes with new/old work brackets and side and bottom knockouts are installed in ceiling and walls for mounting heavy fixtures or ceiling fans. Brackets allow the box to be mounted directly onto structural members and provide unobstructed path for the conduit and cable installation.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Installed in ceilings or walls for mounting ceiling fans or heavy light fixtures
  • Kit Includes mounting hardware, NM fitting and dust cover
  • Ceiling Fan Rating 70 lbs
  • Fixture Rating: 150 lbs

Specifications

UPC # 032886189746 032886189746

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;