3/8" TRADE SIZE DUPLEX SNAP IN MC CONNECTOR ZINC DIE CAST WITH ONE SCREW1/2" KO SIZE CABLE RANGE: 0.445" - 0.610" p-350STSW 350STSW

Southwire #: 350STSW Model #: 350STSW

Southwire Duplex Snap In Connector for MC cables feature a one screw clamp type assembly for use in interior, dry locations to securely connect metal conduit or cable to a box or enclosure. Fabricated from corrosion resistant and dependable zinc die cast. Snap into 1/2” Knock Out hole.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Duplex Straight Set Screw connector
  • Made with durable zinc die cast material
  • cULus certified
  • Labor savings by simply snap the fitting into the knockout hole
  • Cable Range: 0.445"-0.610"
  • For Indoor use only

Specifications

UPC # 032886306259 032886306259
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;