12/3 100' SJTW PLASTIC CAGE STRING LIGHT

Southwire #: 7549SW Model #: 7549SW

Southwire 7549SW Temporary Lighting, 100-Foot Cord with 10 Sockets and Plastic Lamp Guards, 3-Prong Plugs (5-15P). Durable, indoor/outdoor lighting systems accommodate Standard (A-23) bulbs up to 150 Watts. They Feature a lamp socket every 10 feet. This lighting system is our most rugged and heavy-duty. It features a 12/3 AWG cord. The cable is made in yellow for high visibility and rated to 300 volts. The Plug is rated to 15 Amps, and is the standard shape (5-15R). It also has an outlet (receptacle) on the end to interconnect more than one set. The plastic lamp guards snap on easily. These have many uses: For concerts, parties, outdoor events, construction lighting and commercial lighting. Many people call them string lights..

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Perfect for construction sites
  • Plugs into a standard 3 prong outlet
  • Super heavy duty wire will outlast
  • Party lighting has never been this durable
  • Works with a standard 3 plug outlet

Specifications

Stock # 7549SW 7549SW
Model # 7549SW 7549SW
UPC # 029892075491 029892075491
Product Height 13.5 34.29 inch cm
Product Width 12.0 30.48 inch cm
Depth 28.0 71.12 inch cm
Product Weight 18.0 8.16 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;