Hang-A-Light 12/3 50FT Metal Cage LED String LIght

Southwire #: 121050 Model #: 121050

The Hang-A-Light® String Light Series is ideal for applications requiring overhead temporary high-output lighting over long distances. The 14/2, 14/3 and 12/3 cords have 5 or 10 sockets with up to 14 watts per socket and are spaced every 5 or 10 feet with plastic or metal cages for bulb protection. Bright and dependable, Hang-A-Light® delivers maximum light output in a durable package with no hot surfaces.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Protective metal cage
  • No hot surfaces
  • Link strings together

Specifications

Stock # 121050 121050
Model # 121050 121050
UPC # 786625121053 786625121053
Product Height 10.0 25.40 inch cm
Product Width 600.0 1524.00 inch cm
Depth 3.0 7.62 inch cm
Led Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;