1PK 2X4 30/40/50W POWER&CCT SELECT FLAT PANEL W/ EM BACKUP50KHR4200,5600,6750L 35/40/50K 0-10VDIM 120-277V p-PL24-50WPCTS-D-EM PL24-50WPCTS-D-EM

Southwire #: PL24-50WPCTS-D-EM Model #: PL24-50WPCTS-D-EM

Topaz’s 2'x4', Flat Panels are both power and color temperature selectable. Choose from three popular wattage of 30W, 40W and 50W and three CCT settings of 3500K, 4000K, and 5000K. Select wattage and color temperature at installation for 9 possible configurations. The low profile and light weight design makes these panels an ideal choice for new construction or remodel projects for offices, schools, healthcare facilities, institutions and commercial applications.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Choose wattage and color temperature at installation for 9 possible configurations
  • Up to 25% lighter than traditional fixtures
  • Low profile and light weight design
  • Backlit technology with precision optics for uniform illumination
  • Steel housing with white powder coat finish, smooth frame and polystyrene lens
  • Includes 18 AWG leads and 22 AWG dimming wires
  • Fits standard drop ceiling
  • Suspension, surface or recessed mount kits sold separately
  • Emergency battery backup models available

Specifications

UPC # 032886300080 032886300080
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;