CLAMP LIGHT W/6' CORD & 8.5" REFLECTOR

Southwire #: 151SW Model #: 151SW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Heat Resistant 150W Socket
  • 6ft 18/2 Cord with Polarized Plug
  • Clamp with vlnyl coated grips
  • UL cUL listed
  • Bulb not included

Specifications

Stock # 151SW 151SW
Model # 151SW 151SW
UPC # 078693001512 078693001512
Product Height 12.0 30.48 inch cm
Product Width 8.75 22.23 inch cm
Depth 8.75 22.23 inch cm
Product Weight 9.6 4.35 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;