PROLIGHT 20W LED DOCK LIGHT

Southwire #: 111510 Model #: 111510

The ProLight™ Dock Light features a high powered 20 watt LED head, delivering 1,700 lumens and a 15° beam angle. It also features a durable 40” steel arm to provide superior rigidity and prevent sagging. Arms are hinged for easy extension and compact folding when not in use. With a 60ft lighting range, this dock light will be sure to light up even the longest trailer for efficient loading and unloading.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1,700 Lumens
  • On/off switch and 1700 powerful lumens
  • 40 In. arm gives you great mobility
  • 60 Ft. lighting range
  • 50,000 Bulb life

Specifications

Stock # 111510 111510
Model # 111510 111510
UPC # 786625000242 786625000242
Product Height 9.5 24.13 inch cm
Product Width 14.25 36.20 inch cm
Depth 31.5 80.01 inch cm
Product Weight 16.0 7.26 lbs kg
Lumens 1,700 1,700

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;