XLE LED WORK LIGHT WITH TRIPOD

Southwire #: 111505 Model #: 111505

This 50-watt LED work light produces 6,500 lumens due to the extreme energy efficiency and concentrated high-output LEDs utilized. With no hot surfaces, the Southwire XLE Series can keep the job site safe and bright while only drawing 1.4 Amps, providing the ultimate energy savings. Tested and rated to the highest standards, the Southwire XLE Series is cUL listed for wet locations and has an IP65 rated housing. Developed for the professional tradesman, the aluminum and steel construction make the Southwire XLE Series durable enough for the harshest conditions.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Sealed on/off switch
  • Tempered Glass
  • Alloy aluminum body
  • Multiple mounting options

Specifications

Stock # 111505 111505
Model # 111505 111505
UPC # 786625115052 786625115052
Product Height 48.0 121.92 inch cm
Product Width 14.39 36.55 inch cm
Depth 35.0 88.90 inch cm
Product Weight 10.0 4.54 lbs kg
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;