PROBUILT SLIM SERIES LED WORK LIGHT 50-WATT - W/ 2-STAGE TRIPOD

Southwire #: 411250 Model #: 411250

Compact at only an 1-3/4” max depth and extremely lightweight, the ProLight™ Slim Line LED Floodlight Series are extremely durable. The units are IP65 rated and suitable for use in all weather conditions. Cool operation enables the Slim Line Series to be used in confined spaces, making it ideal for the Construction, Industrial/MRO, Utilities, Transportation and Environmental channels.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 120V, 5’ - 18/3 SJTW cord
  • LED pure white light with long lamp life
  • Comfort grip handle
  • Three year manufacturers warranty
  • Durable, no hot surfaces

Specifications

Stock # 411250 411250
Model # 411250 411250
UPC # 786625000105 786625000105
Product Height 15.0 38.10 inch cm
Product Width 27.0 68.58 inch cm
Depth 32.0 81.28 inch cm
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;