PROLIGHT SLIM SERIES 50W LED WORK LIGHT

Southwire #: 411050 Model #: 411050

Compact at only an 1-3/4” max depth and extremely lightweight, the ProLight™ Slim Line LED Floodlight Series are extremely durable. The units are IP65 rated and suitable for use in all weather conditions. Cool operation enables the Slim Line Series to be used in confined spaces, making it ideal for the Construction, Industrial/MRO, Utilities, Transportation and Environmental channels.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Alloy Aluminum body
  • LED pure white light with long lamp life
  • Comfort grip handle
  • Three year manufacturers warranty
  • Durable, no hot surfaces

Specifications

Stock # 411050 411050
Model # 411050 411050
UPC # 786625410508 786625410508
Product Height 6.0 15.24 inch cm
Product Width 14.5 36.83 inch cm
Depth 22.0 55.88 inch cm
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;