PROBUILT SLIM SERIES LED WORK LIGHT 50-WATT - DUAL HEAD W/ 2-STEP TRIPOD

Southwire #: 411350 Model #: 411350

Compact at only an 1-3/4” max depth and extremely lightweight, the ProLight™ Slim Line LED Floodlight Series are extremely durable. The units are IP65 rated and suitable for use in all weather conditions. Cool operation enables the Slim Line Series to be used in confined spaces, making it ideal for the Construction, Industrial/MRO, Utilities, Transportation and Environmental channels.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Multiple mounting options
  • Pure white light
  • IP65 rated
  • 5 Ft. integrated power cord
  • LED

Specifications

Stock # 411350 411350
Model # 411350 411350
UPC # 786625000372 786625000372
Product Height 15.0 38.10 inch cm
Product Width 27.0 68.58 inch cm
Depth 35.0 88.90 inch cm
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;