PROBUILT SLIM SERIES LED WORK LIGHT 30-WATT - W/ MAGNET

Southwire #: 411430 Model #: 411430

Compact at only an 1-3/4” max depth and extremely lightweight, the ProLight™ Slim Line LED Floodlight Series are extremely durable. The units are IP65 rated and suitable for use in all weather conditions. Cool operation enables the Slim Line Series to be used in confined spaces, making it ideal for the Construction, Industrial/MRO, Utilities, Transportation and Environmental channels.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Multiple mounting options
  • Pure white light
  • IP65 rated
  • 5 Ft. integrated power cord
  • LED

Specifications

Stock # 411430 411430
Model # 411430 411430
UPC # 786625000365 786625000365
Product Height 6.5 16.51 inch cm
Product Width 8.75 22.23 inch cm
Depth 7.25 18.42 inch cm
Product Weight 5.4 2.45 lbs kg
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;