PROBUILT SLIM SERIES LED WORK LIGHT 15-WATT - DUAL HEAD W/ 2-STEP TRIPOD

Southwire #: 411315 Model #: 411315

Compact at only an 1-3/4” max depth and extremely lightweight, the ProLight™ Slim Line LED Floodlight Series are extremely durable. The units are IP65 rated and suitable for use in all weather conditions. Cool operation enables the Slim Line Series to be used in confined spaces, making it ideal for the Construction, Industrial/MRO, Utilities, Transportation and Environmental channels.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 120V, 5’ - 18/3 SJTW cord
  • LED pure white light with long lamp life
  • Comfort grip handle
  • Three year manufacturers warranty
  • Durable, no hot surfaces

Specifications

Stock # 411315 411315
Model # 411315 411315
UPC # 786625000075 786625000075
Product Height 15.0 38.10 inch cm
Product Width 27.0 68.58 inch cm
Depth 9.0 22.86 inch cm
Product Weight 15.6 7.08 lbs kg
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 59ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;