L-15-500W BULB BUDDY STORAGE CASE W/6 BULBS p-L15SW L15SW

Southwire #: L15SW Model #: L15SW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 2,000 hour rated halogen bulbs with filament
  • Each bulb fits into a foam slot and is protected from impact, moisture, and other debris by a heavy-duty plastic case
  • Halogen bulbs are rated for 2,000 hours
  • Guaranteed to deliver reliable, long-lasting service

Specifications

Model # L15SW L15SW
UPC # 090529614598 090529614598
Product Height 2.0 5.08 inch cm
Product Width 9.75 24.77 inch cm
Product Length/Depth 8.5 21.59 inch cm
Product Weight 0.73 0.33 lbs kg
Weight UOM LBS LBS
Maximum Amps 4.2 4.2
Wattage (watts) 500 500
Voltage (volts) 120.0 120.0
Number of Bulbs 6 6

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;