REPLACEMENT BULB 400W METAL HALIDE (WL) p-111903 111903

Southwire #: 111903 Model #: 111903

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 400 Watts
  • 40,000 Lumens
  • 20,000 Hours Lamp Life

Specifications

Model # 111903 111903
UPC # 786625000563 786625000563
Product Height 9.8 24.89 inch cm
Product Width 3.9 9.91 inch cm
Product Length/Depth 4.0 10.16 inch cm
Product Weight 0.65 0.29 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;