OBS REPLACED BY 111303LED - WOBBLELIGHT 36" 400W METAL HALIDE WORK p-111104PS 111104PS

Southwire #: 111104PS Model #: 111104PS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Self-righting design
  • Floating shock system and strong lens
  • Convection/fan vented - exterior cool to touch
  • Polycarbonate dome resists impact
  • 360˚ of lighting
  • No set up required - just plug in

Specifications

Model # 111104PS 111104PS
UPC # 032886722851 032886722851
Product Height 36.0 91.44 inch cm
Product Width 19.0 48.26 inch cm
Depth 19.0 48.26 inch cm
Product Weight 30.0 13.61 lbs kg
Lumens 40,000 40,000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;