PROLIGHT 360 DEGREE INDUSTRIAL LIGHT W/ HD TRIPOD

Southwire #: 111509 Model #: 111509

The ProLight™ 360° Industrial LED Light Kit produces 15,000 total lumens. This light gives the option to be a full 360° light or a 180° light by utilizing two independent switches on the bottom of the base, each side producing 7,500 lumens. With no hot surfaces, the ProLight™ 360° Industrial Light can keep the job site safe and bright while only drawing .7 Amps per side and only 1.4 when fully powered, providing ultimate energy savings. Tested and rated to the highest standards, the ProLight™ 360° Industrial Light is cUL listed for wet locations and has an IP65 rated housing. What's more is this light is packed with all of your needs in mind. The kit comes with a floor stand, two rare-earth magnets, a hook for hanging overhead and a tripod adapter. Developed for the professional tradesman, the steel construction makes the ProLight™ 360° Industrial Light durable enough for the harshest conditions.

Contact Us
Where to Buy
Where to Buy
Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Comes with magnets, hooks, floor stand, and tripod for all your projects
  • 50,000 hour bulb life
  • 40 feet lighting range
  • 15,000 lm of pure white light

Specifications

Model # 111509 111509
UPC # 786625115090 786625115090
Product Height 19.0 48.26 inch cm
Product Width 13.0 33.02 inch cm
Depth 7.5 19.05 inch cm
Lumens 15,000 15,000