WOBBLELIGHT 36" 500W HALOGEN WORK LIGHT

Southwire #: 111302 Model #: 111302

The patented self-righting Wobblelight® is ideal for applications requiring temporary high-output lighting in areas from 15 to 75 feet diameter. Bright and dependable, the Wobblelight® delivers maximum light output in a highly durable and portable package with no hot surfaces.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Durable
  • Self righting
  • 360 ° of lighting
  • Can string multiple units together
  • Convection and fan vented - cool to the touch

Specifications

Stock # 111302 111302
Model # 111302 111302
UPC # 786625136507 786625136507
Lumens 8000 8000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;