WOBBLELIGHT V2 150W LED WORK LIGHT

Southwire #: 111301LED Model #: 111301LED

The Wobblelight® LED V-Series, has the same great patented, self-righting technology with a new look. Still ideal for applications requiring temporary high output lighting for areas up to 75 feet diameter. This new look features an integrated carry handle into the body, LED panel technology and an integrated cord to give the unit a suitable for wet locations rating. The V2 model also has a covered receptacle for interlinking units together.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Integrated Carry Handle
  • 360 Degree lighting with 60 Ft. lighting range
  • Integrated receptacle for interlinking up to 6 units
  • Integrated handle and power cord
  • IP54 Rated and hoisting or hold down point
  • Integrated Receptacle for Interlinking up to 6 units

Specifications

Stock # 111301LED 111301LED
Model # 111301LED 111301LED
UPC # 786625001096 786625001096
Lumens 12,000 12,000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;