LED Traditional Wall Pack with Emergency Battery Backup, 40W, 5000K, Bronze

Southwire #: F-WP-50W/50K/BZ/EM Model #: F-WP-50W/50K/BZ/EM

Topaz's 50W Traditional Wall Packs with emergency backup are the ideal solution for wide area illumination of parking areas, entry ways, loading docks, and pathways. This new generation of wall pack provides maximum illumination and compares well to traditional HID as a direct replacement. These wall packs feature a corrosion resistant, die cast aluminum housing, impact resistant glass lens, universal input voltage, and 6kv surge protection. Color (Bronze), DLC Premium.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Cast aluminum housing with internal heatsink
  • Bronze polyester powder coat paint finish (other color options available)
  • Shatter-resistant borosilicate lens
  • Five NPT ½" threaded hubs for additional mounting or control options (small size models have four hubs)
  • 5 year warranty
  • 0-10V driver standard for dimming and building control
  • Battery backup models available for emergency lighting in the event of a power failure
  • Optional photocell, wireguards and shields available

Specifications

Stock # F-WP-50W/50K/BZ/EM F-WP-50W/50K/BZ/EM
UPC # 751338029347 751338029347
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;