6PK 4FT LED CCT SELECTABLE LINEAR STRIP-EM p-F-L4/40W/CTS/EM-87 F-L4/40W/CTS/EM-87

Southwire #: F-L4/40W/CTS/EM-87 Model #: F-L4/40W/CTS/EM-87

Topaz's 4' LED Linear Strip Luminaires features a 3-CCT selectable switch and an emergency battery backup that provides 90 minutes of illumination in the event of a power outage.  The selectable switch allows you to choose from 3500K, 4000K, and 5000K for the perfect color temperature for your application. Direct surface mount with no gap and press to release buttons allow for quick tool-less access to the wiring compartment and the press-to-release feature makes installation in healthcare facilities, offices, and retail locations easy. This fixture is Ideal for use in new construction or remodeling of commercial facilities.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3 CCT Selectable switch: 3500K, 4000K, 5000K
  • Press to release buttons allow for quick tool-less access to the wiring compartment
  • Models include (2) ½" knockouts on each side panel
  • Designed for surface mount with the included J-box cover plate
  • End-to-end mounting and suspension mount kits sold separately
  • Suitable for mounting up to 15'
  • Emergency battery backup and motion sensor models available

Specifications

UPC # 751338036758 751338036758
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;