"6PK LED 6"" 7.5W RECESS BAFFLE TRIM-3000K730LUMENS 120V 90CRI DIMMABLE50,000HRWHITE FINISH" p-RTL6-8W-30K-WH-B RTL6-8W-30K-WH-B

Southwire #: RTL6-8W-30K-WH-B Model #: RTL6-8W-30K-WH-B

The clean lines, smooth finish and superior illumination of the topaz Performance Recessed Downlights, 5"-6" LED 3000k CCT 7.5W, Smooth trim create a fresh, inviting look in any space. Easy to install, airtight rated and dimmable, these performance downlights are a smart addition to any new construction or retrofit project. The versatile 6" model fits both 5" and 6" housings.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • CRI of 90 provides exceptional color rendering
  • Improved efficacy up to 90 LPW
  • Uniform color and glare-free light distribution
  • Quick connects for easy installation
  • Dimmable to 5% on most LED dimmers

Specifications

UPC # 032886316289 032886316289
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;