T8 - Ballast Bypass Products (14)

Filter By
Category
+ Show More - Show Less
Size
+ Show More - Show Less
Base
+ Show More - Show Less
CCT
+ Show More - Show Less
10PK 42W 8 FROSTED PET-COATED T8 BYPASS
Model #: L8T8B/865/42F/R17D
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L8T8B/865/42F/R17D
Specifications PDF
10PK 42W 8 T8 FROSTED PET UL TYPE B 40K
Model #: L8T8B/840/42F/R17D
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L8T8B/840/42F/R17D
Specifications PDF
10PK 42W 8 T8 FROSTED PET UL TYPE B 50K
Model #: L8T8B/850/42F/R17D
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L8T8B/850/42F/R17D
Specifications PDF
25PK 14W 4-FT DOUBLE-END BYPASS T8 5000K -DLC-
Model #: L4T8B/850/14F/DE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8B/850/14F/DE
Specifications PDF
25PK 14W 4-FT DUAL-END BYPASS T8 W/PET 3500K
Model #: L4T8B/35K/14F/DE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8B/35K/14F/DE
Specifications PDF
25PK 14W 4-FT DUAL-END BYPASS T8 W/PET 4000K
Model #: L4T8B/40K/14F/DE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8B/40K/14F/DE
Specifications PDF
25PK 14W 4-FT DUAL-END BYPASS T8 W/PET 5000K
Model #: L4T8B/50K/14F/DE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8B/50K/14F/DE
Specifications PDF
25PK 14W 4-FT DUAL-END BYPASS T8 W/PET 6500K
Model #: L4T8B/65K/14F/DE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8B/65K/14F/DE
Specifications PDF
25PK 14W 4FT LED T8 TUBE TYPE B-SINGLE DOUBLE END-CCT SELECTABLE
Model #: L4T8B-14-CS-GPSDE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8B-14-CS-GPSDE
Specifications PDF
25PK 17W 4-FT DUAL-END BYPASS T8 W/PET 4000K
Model #: L4T8B/40K/17F/DE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8B/40K/17F/DE
Specifications PDF
25PK 17W 4-FT DUAL-END BYPASS T8 W/PET 5000K
Model #: L4T8B/50K/17F/DE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8B/50K/17F/DE
Specifications PDF
1-14 of 14