TWO GANG PULL THROUGH PLATE p-LVP3NP LVP3NP

Southwire #: LVP3NP Model #: LVP3NP

One, two and three gang low-voltage plates are manufactured with an open-nose in cable splash to conceal multiple AV cables behind your flat panel TV or other media platform.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Vertical or horizonal mounting styles available
  • Horizontal Mount
  • UL, RoHS Compliant

Specifications

Model # LVP3NP LVP3NP
UPC # 785592112026 785592112026
Product Height 1.0 2.54 inch cm
Product Width 1.95 4.95 inch cm
Product Weight 0.216 0.10 lbs kg
Material Plastic Plastic
Standard Package 50 50
Bottom Knockouts (3) 1/2" (3) 1/2"
Color White White

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;