Two Gang Device Extender - Raised .81" p-DEX-275 DEX-275

Southwire #: DEX-275 Model #: DEX-275

2G 3/4IN RAISE WLD DVC EXT RIN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 2" long 6-32 mounting screws provided
  • Mounting provisions allow ring to be quickly and easily installed to a wall box or existing device ring
  • UL, CUL, RoHS Compliant

Specifications

Model # DEX-275 DEX-275
UPC # 785592113115 785592113115
Product Height 0.81 2.06 inch cm
Product Width 3.74 9.50 inch cm
Product Weight 0.3 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;