Three Gang Bracketed Masonry Box, 3-1/2" Deep - Non-Gangable, W/ ConduitKO's p-CB-3350 CB-3350

Southwire #: CB-3350 Model #: CB-3350

CONCRETE BLOCK W/STBLIZER 3G D

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Additional morter bracket secures box in place at the morter joint preventing unwanted repositioning or movement
  • Concentric combination KO's
  • Brackets: Mortar Bracket
  • UL, RoHS Compliant

Specifications

Model # CB-3350 CB-3350
UPC # 785592117533 785592117533
Product Height 3.56 9.04 inch cm
Product Width 3.19 8.10 inch cm
Product Weight 1.24 0.56 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 63.0 (1032.6) 63.0 (1032.6)
Standard Package 4 4
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (10) 1/2" - 3/4" (10) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;