Seven Gang Multi-Gang Box Device Ring - Raised 1/2" p-GBDC-127 GBDC-127

Southwire #: GBDC-127 Model #: GBDC-127

DEV RNG 1/2INRAISED 7G

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller
  • UL, CUL, RoHS Compliant

Specifications

Model # GBDC-127 GBDC-127
UPC # 785592109422 785592109422
Product Height 0.56 1.42 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 24.0 (393.3) 24.0 (393.3)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;