SCREW&BAR KO SEAL 3/4IN PLENUM p-KOS-75-VT KOS-75-VT

Southwire #: KOS-75-VT Model #: KOS-75-VT

3/4IN GASKETED ST SCREW/BAR TYPE KO SEAL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gasketed one side

Specifications

Model # KOS-75-VT KOS-75-VT
UPC # 785592555533 785592555533
Product Height 0.5 1.27 inch cm
Product Width 1.4 3.56 inch cm
Product Weight 0.39 0.18 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;