ROUND FIXTURE HANGER 4-1/8" p-MFHR50-75 MFHR50-75

Southwire #: MFHR50-75

FIXTURE HANGER, 4-1/8" RD

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Keyhole slots allow for fast installation

  • SC-5075HFR features hinged door design that allows the installer to mount the cover on box and hang fixtures in one easy step
  • Wire termination can be completed with the door open reducing time and labor expenses

Specifications

UPC # 784297012198 784297012198
Product Height 3.78 9.60 inch cm
Product Width 3.78 9.60 inch cm
Product Weight 0.81 0.37 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;