Smart Shield Wire Protection Guard p-MNG100 MNG100

Southwire #: MNG100 Model #: MNG100

MNG100 SMART SHIELD NAIL GUARD 100PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Faster and easier to install vs. traditional nail plates
  • Eliminated drywall bulge
  • Won't bend during installation
  • Can be installed prior to of after cable pull
  • UL, RoHS Compliant

Specifications

Model # MNG100 MNG100
UPC # 784297024245 784297024245
Product Height 0.9 2.29 inch cm
Product Width 1.61 4.09 inch cm
Product Weight 0.071 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

Rated 4 out of 5 by from Great idea but a little short in the info dept. Looks like a great idea, better than the typical plates. It would a plus to know what hole/drill size one would want....
Date published: 2022-06-29
  • y_2025, m_12, d_13, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_MNG100, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

What size hole? This cannot be hammered into a stud with no hole. I think it is 1" definitely not 7/8"

Asked by: IndeThinker
Yes, the nail guard has a 1'' trade size.
Answered by: Southwire1
Date published: 2023-08-18

What size hole is needed? None of the easily accessible literature lists the required drill hole. Talk to your marketing people about including useful information in these sheets...

Asked by: Steve Ratcliff
We'd be happy to help! This guard is to be hammered into studs; there is no need to drill a hole for it. If you still have questions about this product, please reach out to 855-798-6657.
Answered by: Southwire1
Date published: 2024-08-29

Any input from Southwire on an install guide. Can’t put it in a spec book without mfg literature. It appears to be a 1” hole but inspectors want the mfg data

Asked by: Mule

Can this be used with MC cable?

Asked by: sam123
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_MNG100, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 76ms
  • QUESTIONS, PRODUCT