Push In Conduit Hanger W/ Angle Bracket For 1" EMT, 50 Pack

Southwire #: CHPA-100 Model #: CHPA-100

Push-in conduit hangers are attached to an angle bracket that accommodates multiple mounting methods. Hangers can be used with beam clamps or directly mounted to a variety of wood or metal surfaces when conduits need to be offset from walls.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Hanger provides a quick means of support for horizontal conduit runs of EMT, Rigid, MC/AC Cable through metal stud openings
  • Zinc plated spring steel
  • EMT Size: 1"
  • UL, CUL, RoHS Compliant

Specifications

Stock # CHPA-100 CHPA-100
UPC # 785592122025 785592122025
Product Weight 0.03 0.01 lbs kg
Material Zinc Plated Spring Steel Zinc Plated Spring Steel
Standard Package 50 50

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;