OVERSIZED H&Y BX p-G20281 G20281

Southwire #: G20281 Model #: G20281

2-1/2X4-1/8 OS HNDY BX 1/2IN K

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Raised ground provision ensures ground screw will not interfere with wall surface (reference table)
  • UL, RoHS Compliant

Specifications

Model # G20281 G20281
UPC # 785592987471 785592987471
Product Height 1.88 4.78 inch cm
Product Width 2.5 6.35 inch cm
Product Weight 0.501 0.23 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 16.5 (270.4) 16.5 (270.4)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;