OCTAGON CONCRETE BX 4 IN (8) 3/4 IN & AMP p-OCR-400341 OCR-400341

Southwire #: OCR-400341 Model #: OCR-400341

OCTAGON CONCRETE BX 4 IN (8) 3/4 IN &

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Extra long external mounting tabs allow easy installation by nailing or screwing the boxes to wooden or steel concrete forms
  • Knockouts are sealed against box surface to prevent concrete slurry and water from entering the box
  • The top covers are removable allowing any before-pour work (sold separately)
  • UL, RoHS Compliant

Specifications

Model # OCR-400341 OCR-400341
UPC # 785592991928 785592991928
Product Height 1.1 2.79 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 1.0 0.45 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 49.3 (807.8) 49.3 (807.8)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 1/2" - 3/4" (3) 1/2", (2) 1/2" - 3/4"
Side Knockouts (8) 3/4", (8) 1" (8) 3/4", (8) 1"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;