DUP RECEP OVERSIZED H&Y BX CVR p-G20380 G20380

Southwire #: G20380 Model #: G20380

2-1/2X4-1/8 OS HNDY COV DUPLEX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation

Specifications

Model # G20380 G20380
UPC # 785592987518 785592987518
Product Height 0.18 0.46 inch cm
Product Width 0.22 0.56 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 1 1
Bottom Knockouts (20) 1/2" - 3/4" (20) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;