6" SQ DEVICE RING 1 GANG 1/2" RAISED p-61-1/2 61-1/2

Southwire #: 61-1/2 Model #: 61-1/2

6IN SQ COV 1G 1/2IN RAISED

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, RoHS Compliant

Specifications

Model # 61-1/2 61-1/2
UPC # 785592982377 785592982377
Product Weight 0.58 0.26 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 4.0 (65.6) 4.0 (65.6)
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;