6" Square Box, 3-1/2" Deep - Welded, No Knockouts p-6350-BLNK 6350-BLNK

Southwire #: 6350-BLNK Model #: 6350-BLNK

6IN SQ BX 3-1/2D BLANK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 6350-BLNK 6350-BLNK
UPC # 785592982605 785592982605
Product Height 3.5 8.89 inch cm
Product Width 5.63 14.30 inch cm
Product Weight 1.592 0.72 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 118.0 (1933.4) 118.0 (1933.4)
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;