5" Square Two Gang Device Ring - 1-1/2" Raised p-52150 52150

Southwire #: 52150 Model #: 52150

5 SQ 2G DR, 1-1/2 IN RAISE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, RoHS Compliant

Specifications

Model # 52150 52150
UPC # 785592127198 785592127198
Product Height 1.25 3.18 inch cm
Product Width 9.625 24.45 inch cm
Product Weight 0.595 0.27 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 15.5 (253.9) 15.5 (253.9)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 1/2" - 3/4" (3) 1/2", (2) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;