5" Square Hinged Box Assembly, 3" Deep - Welded, W/Conduit KO's, GFCI Industrial Cover

Southwire #: HP1947 Model #: HP1947

5 IN SQ BX HINGED GFCI/DECOR IND COVER

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # HP1947 HP1947
Model # HP1947 HP1947
UPC # 785592126931 785592126931
Product Height 1.5 3.81 inch cm
Product Width 5.1 12.95 inch cm
Product Weight 2.055 0.93 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 74.0 (1212.7) 74.0 (1212.7)
Standard Package 50 50
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;