5" SQ DEVICE RING 2 GANG 5/8" RAISED p-5258 5258

Southwire #: 5258 Model #: 5258

5 SQUARE TWO GANG DEV RING, 5/8 IN RAISE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, RoHS Compliant

Specifications

Model # 5258 5258
UPC # 785592127181 785592127181
Product Height 8.85 22.48 inch cm
Product Width 11.38 28.91 inch cm
Product Weight 0.4 0.18 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.3 (119.6) 7.3 (119.6)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 1/2" - 3/4" (3) 1/2", (2) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;