5" SQ DEVICE RING 1 GANG 2" RAISED p-51200 51200

Southwire #: 51200 Model #: 51200

5 SQ 1G DR, 2 IN RAISE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, RoHS Compliant

Specifications

Model # 51200 51200
UPC # 785592127143 785592127143
Product Height 1.25 3.18 inch cm
Product Width 9.625 24.45 inch cm
Product Weight 0.712 0.32 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.5 (237.6) 14.5 (237.6)
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;