5" SQ DEVICE RING 1 GANG 1-1/4" RAISED p-51125 51125

Southwire #: 51125 Model #: 51125

5 SQUARE ONE GANG DEV RING 1-1/4 IN RAIS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, RoHS Compliant

Specifications

Model # 51125 51125
UPC # 785592127150 785592127150
Product Height 16.0 40.64 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 0.049 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 8.5 (139.3) 8.5 (139.3)
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;