4" Square Plenum Flat Double Gasket p-53C1-VT 53C1-VT

Southwire #: 53C1-VT Model #: 53C1-VT

4" SQ COVER PLEN DOUBLE GASKET RING FLAT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Model # 53C1-VT 53C1-VT
UPC # 785592520029 785592520029
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;