4" Square Plenum Extension Ring, 2-1/8" Deep - Drawn, W/Conduit KO's -Stainless Steel p-53171-SVTSS 53171-SVTSS

Southwire #: 53171-SVTSS Model #: 53171-SVTSS

4" SQ EXT RNG 2-1/8" D 1/2" -3/4" KO PLN SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Order 53C1-VT plenum sealing ring separatly

Specifications

Model # 53171-SVTSS 53171-SVTSS
UPC # 785592111289 785592111289
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.38 0.17 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 25 25
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;