4" Square Plenum Box, 3-1/2" Deep - Drawn, W/Conduit KO's p-52181-SVT 52181-SVT

Southwire #: 52181-SVT Model #: 52181-SVT

4" SQ BOX DRN 3" DP 1/2" & 3/4" KO PLEN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts and mounting/nail holes
  • Cover mounting screws included with plenum cover
  • UL, RoHS Compliant

Specifications

Model # 52181-SVT 52181-SVT
UPC # 785592121738 785592121738
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.397 0.63 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 44.0 (721.1) 44.0 (721.1)
Standard Package 10 10
Side Knockouts (8) 1/2', (4) 3/4" (8) 1/2', (4) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;